??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
123960
Description
P2B-SCBAH-100
Weight
1.6 lbs
A
1.34 Inch
B
5.50 Inch
C
1.40 Inch
Dmin
3.69 Inch
Dmax
4.50 Inch
Bolt Diameter
3/8 Inch
G
0.85 Inch
H
0.45 Inch
J
2.64 Inch
L
1.32 Inch
M
1.31 Inch
R
0.56 Inch
S
0.78 Inch
U
2.50 Inch
V
5.00 Inch
W
0.50 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.